Generic parts

by Sniper001

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10k Ohm 1/6th Watt PTH
In stock COM-08374
2.5 10   
Thermistor 10K
In stock SEN-00250
1.5 2   
7-Segment Display - LED (Red)
In stock COM-08546
11.4 12   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Capacitor Ceramic 22pF
In stock COM-08571
2.5 10   
Transistor - PNP (2N3906)
In stock COM-00522
7 14   
Mini Power Switch - SPDT
In stock COM-00102
1.5 1   
Mini Pushbutton Switch
In stock COM-00097
1.4 4   
SPDT Slide Switch
In stock COM-09609
0.75 1   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
2.5 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
1.95 1   
Relay SPDT Sealed
In stock COM-00100
3.9 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Female Headers
In stock PRT-00115
1.5 1   
Mini Pushbutton Switch - Tall
Out of stock COM-08605
0.5 1   
Total: 44.3