Sew Electric: Bookmark for 10 Kit

by Leah B

Favorited Favorite 0

This kit includes all of the electronic supplies you'll need for a <strong>group of 10</strong> to build the Bookmark Book Light from Chapter 1 of Sew Electric. Plus sewing needles. A great option for classes & workshops!

Sew Electric is a book of hands-on LilyPad Arduino tutorials that bring together craft, electronics, and programming. The book walks you through the process of designing and making a series of quirky customizable projects including a sparkling bracelet, a glow in the dark bookmark, a fabric piano, and a monster that sings when you hold its hands. For more information see: http://sewelectric.org

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
47
You save:
2.5 (5%)
10   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
11.85 3   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Needle Set
In stock TOL-10405
10.5 5   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
Total: 131.1