Arduino

by Sniper001

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
Out of stock COM-00536
5.7 6   
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
2.85 3   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
In stock COM-09061
8.6 2   
Total: 17.15


Start a project on
Hackster.io
with this stuff