DIY Girls Summer Projects Wish List

by LuzRivas

Favorited Favorite 0

DIY Girls is an organization located in a predominantly Latino community of Los Angeles. Our mission is to get girls excited about making with technology. We build circuits, use power tools, and code! We do this in order to build confidence and shape the way young Latinas perceive tech careers. We want our girls to apply the technical skills they learn to projects they love for a community they care about. Let's start with projects they love! This list will make it possible for our girls to learn how to sew with conductive thread, light up a wardrobe, and print 3D products.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
LilyTiny
Out of stock DEV-10899
187.6
You save:
20.65 (10%)
35   
LilyPad LED White (5pcs)
Retired DEV-10081
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
131.25
You save:
7 (5%)
35   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
156.1
You save:
17.15 (10%)
35   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
40
You save:
2 (5%)
40   
EL Inverter - Battery Pack
Retired COM-11222
211.5
You save:
11.25 (5%)
45   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
69.65 7   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
39.8 4   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
19.9 2   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
19.75 5   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
140
You save:
7 (5%)
70   
PLA Filament 3mm - 1kg (Red)
Retired TOL-12953
42.95 1   
Cannot be ordered at this time.
Total: 1263.4