Hack-a-thon Carlos

by Member #694019

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
33.9 2   
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
59.9 2   
Cannot be ordered at this time.
Muscle Sensor v3
Retired SEN-13027
53.9 2   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
79.8 4   
Cannot be ordered at this time.
RFduino - Relay Shield
Retired DEV-13218
83.85 3   
Cannot be ordered at this time.
SparkFun Block for IntelĀ® Edison - Battery
Retired DEV-13037
39.9 2   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
24.75 5   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
37.5 5   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
269.85 3   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
97.5 5   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
32.5 5   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
71 2   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
In stock ROB-12779
101.7 6   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
259 20   
6" Digital Calipers
In stock TOL-10997
49.5 3   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
82.5 5   
Solar Cell Large - 2.5W
Retired PRT-07840
174.75 5   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
Only 12 left! SEN-08685
107.5 5   
Force Sensitive Resistor 0.5"
In stock SEN-09375
37.5 5   
SparkFun LED Starter Kit
Retired KIT-13234
34.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
10.5 10   
Tactile Button Assortment
In stock COM-10302
26 4   
SparkFun BLE Mate 2
Retired WRL-13019
179.7 6   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
102.5 5   
Webcam - USB
Retired SEN-11957
79.75 5   
Cannot be ordered at this time.
Total: 2237.85