by Shawn Hymel
Extra components needed for the Lockitron Hookup Guide.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
4.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
Total: 67.45 |