Microcontrollers for Educators 2017

by bri_huang

Favorited Favorite 0

This is a list of the hardware that all participants will receive. We will explore aspects of teaching physical computing, making, and electronics with all of this hardware in our week long Microcontrollers for Educators class on July 6 - 10th. For more details, please check out learn.sparkfun.com/events/97

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
Tiny AVR Programmer
Only 2 left! PGM-11801
17.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
22.5 5   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SparkFun RedBot Mainboard
In stock ROB-12097
36.95 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Total: 367.75