Raspberry Pi Kit

by M-Short

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge B+
Retired KIT-13091
7.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Raspberry Pi - 8GB SD Card
Retired DEV-12998
11.95 1   
Cannot be ordered at this time.
Total: 122.55