Pi kit 2

by M-Short

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge B+
Retired KIT-13091
7.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Raspberry Pi - 8GB SD Card
Retired DEV-12998
11.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
2.5 25   
Total: 105.6