Teensy LC and 3.1 microcontrollers + XBee wireless communication (series 1 for point to point and series 2 for large networks) + other essential items

by Member #671322

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy LC
Retired DEV-13305
129.5 10   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
199.5 10   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
19 available WRL-11812
265.5
You save:
14 (5%)
10   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
189.75 5   
Cannot be ordered at this time.
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
189.75 5   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
409.5 10   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Breadboard - Giant
In stock PRT-12614
43 2   
Breadboard - Mini Modular (Black)
In stock PRT-12047
45 10   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
27.5 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
21 10   
Total: 1602.95