Product | Subtotal | Qty | |
---|---|---|---|
Diffused LED - Red 10mm
COM-10632 |
6 | 10 | |
SparkFun PWM Shield
DEV-10615 |
43.9 |
2
Cannot be ordered at this time. |
|
Transistor - NPN (P2N2222A)
COM-12852 |
5 |
10
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Standoff - Metal (1", 4-40, 10 pack)
PRT-10738 |
7.9 |
2
Cannot be ordered at this time. |
|
Jumper Wire - PTH Black White
PRT-08672 |
19 |
20
Cannot be ordered at this time. |
|
Terminal Block - 12 Position (15A, 600V)
PRT-13062 |
19.8 |
4
Cannot be ordered at this time. |
|
Terminal Block - 3 Position (15A, 600V)
PRT-13060 |
5.85 |
3
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 141 |