Nicholas Landy Wish List from Cart

by Member #696018

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
32.85 3   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
Relay Control PCB
Retired COM-11041
11.85 3   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
10.5 3   
Diode Small Signal - 1N4148
In stock COM-08588
0.75 3   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.65 3   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
3.15 3   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
3.15 3   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 115.95