Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
13.9 |
2
Cannot be ordered at this time. |
|
Brass Sponge
TOL-08964 |
3.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Solder Vacuum
TOL-13203 |
5.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
6.5 | 1 | |
Servo - Generic High Torque (Standard Size)
ROB-11965 |
13.95 | 1 | |
SparkFun "Uh-oh" Battery Level Indicator Kit
KIT-11087 |
11.9 |
2
Cannot be ordered at this time. |
|
LiPower - Boost Converter
PRT-10255 |
35 | 2 | |
Solder Lead Free - 15-gram Tube
TOL-09163 |
3.95 | 1 | |
SparkFun XBee Explorer USB
WRL-11812 |
27.95 | 1 | |
Synapse RF266PC1 - 2.4GHz (chip antenna)
WRL-11279 |
92.85 |
3
Cannot be ordered at this time. |
|
Total: 240 |