PicoBoard Student Kit

by xtopher

Favorited Favorite 1

This is the contents of a single PicoBoard Student Kit found in the SparkFun PicoBoard Lab Pack (LAB-11683).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermistor 10K
In stock SEN-00250
0.75 1   
Reed Switch - Insulated
In stock COM-10601
1.95 1   
Magnet Disk - 0.709"
In stock COM-08890
0.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
11.25 1   
Rotary Potentiometer - 10k Ohm, Linear
Out of stock COM-09939
0.95 1   
Toggle Switch
In stock COM-09276
1.95 1   
Concave Button - Green
In stock COM-09341
2.5 1   
Concave Button - Red
In stock COM-09336
2.5 1   
Hobby Motor - Gear
In stock ROB-11696
1.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
3.95 1   
SparkFun PicoBoard
In stock WIG-11888
45.95 1   
Total: 74.65