Jul2-2015

by Member #141299

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
47.54
You save:
20.36 (30%)
2   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
19 2   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
5 20   
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Total: 107.19