Product | Subtotal | Qty | |
---|---|---|---|
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
9 | 2 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
9 Degrees of Freedom - Razor IMU - AHRS compatible
SEN-09623 |
124.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
16.5 |
1
Cannot be ordered at this time. |
|
Total: 194.68 |