Word Clock Project

by 5idget

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
5.7 6   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Female Headers
Out of stock PRT-00115
8.75 5   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
7.8 4   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
4.5 9   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 158.05