CaseyTheRobot's Wish List from Cart

by CaseyTheRobot

Favorited Favorite 0

For a project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Solder-able Breadboard
In stock PRT-12070
4.95 1   
SPDT Slide Switch
In stock COM-09609
0.75 1   
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.5 1   
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
8.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
2 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
24.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
15.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
Total: 122.9