Adding a timed power button

by Sarah Al-Mutlaq

Favorited Favorite 0

These are the parts you will need for adding a timed power button to your next AC voltage powered project. Tutorial with code can be found here: https://learn.sparkfun.com/tutorials/adding-a-timed-button-to-a-project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 93.1