Product | Subtotal | Qty | |
---|---|---|---|
SparkFun TRRS 3.5mm Jack Breakout
BOB-11570 |
4.5 | 1 | |
RJ45 Ethernet MagJack-Compatible
PRT-08534 |
2.1 | 1 | |
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
Webcam - USB
SEN-11957 |
15.95 |
1
Cannot be ordered at this time. |
|
CMOS Camera Module - 728x488
SEN-11745 |
31.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 | |
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 | |
Fingerprint Scanner - TTL (GT-511C3)
SEN-11792 |
49.95 |
1
Cannot be ordered at this time. |
|
The Dumpster Dive - 1.5 lb.
DD-12012 |
20 |
1
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
SparkFun Third Hand Kit
TOL-11784 |
37.5 | 1 | |
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
IntelĀ® Edison
DEV-13024 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Starter Pack for IntelĀ® Edison
KIT-13276 |
119.95 |
1
Cannot be ordered at this time. |
|
FLiR Dev Kit
KIT-13233 |
229.95
You save: 30 (12%) |
1
Cannot be ordered at this time. |
|
9 Degrees of Freedom - Razor IMU
SEN-10736 |
74.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - GP-20U7 (56 Channel)
GPS-13740 |
19.5 |
1
Cannot be ordered at this time. |
|
WiFi Module - ESP8266
WRL-13678 |
6.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
7.8
You save: 11.7 (60%) |
1
Cannot be ordered at this time. |
|
Coin Acceptor - Programmable (6 coin types)
COM-11636 |
48.5 | 1 | |
SparkFun SD/MMC Card Breakout
BOB-12941 |
11.5 | 1 | |
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ3
SEN-08501 |
32.95 |
1
Cannot be ordered at this time. |
|
SparkFun Decade Resistance Box
KIT-13006 |
36.5 | 1 | |
Black Knob - 15x19mm
COM-09998 |
1.05 | 1 | |
Clamping Hub - 1/4" Bore
ROB-12238 |
7.99 |
1
Cannot be ordered at this time. |
|
Bearing Mount - Flat (1/4" Bore)
ROB-12328 |
5.99 |
1
Cannot be ordered at this time. |
|
Spring Connectors (pack of 10)
PRT-11822 |
1.95 |
1
Cannot be ordered at this time. |
|
Light Pipe - Clear Core (3mm, 1' long)
PRT-10697 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
20.5 |
1
Cannot be ordered at this time. |
|
TRIAC
COM-09234 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
SparkFun Snappable Protoboard
PRT-13268 |
8.95 | 1 | |
LED - RGB Diffused Common Anode
COM-10821 |
2.25 | 1 | |
Banana to Banana Cables
CAB-00507 |
5.5 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
Triple-Axis Digital-Output Gyroscope - ITG-3200
SEN-09793 |
9.95 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer - ADXL345
SEN-09045 |
10.95 |
1
Cannot be ordered at this time. |
|
Magnetometer Digital Triple Axis - HMC5883L
COM-10494 |
6.95 |
1
Cannot be ordered at this time. |
|
IR Reflectance Sensor - QRE1113
COM-09542 |
2.1 | 1 | |
Optical Detector / Phototransistor - QRD1114
SEN-00246 |
1.05 | 1 | |
Total: 1004.23 |