Bread Detector Parts

by bwhitman

Favorited Favorite 0

All the parts you need to make the Bread Detector.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
3.2 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 98.62