by bri_huang
Hardware parts list for AAPT SM15 Workshop -- Explorations in Arduino Physics: Ideas and Experiments that Integrate this Low-cost 8-bit Microcontroller into your Classroom!
Product | Subtotal | Qty | |
---|---|---|---|
Serial Enabled 16x2 LCD - Black on Green 5V
LCD-09393 |
24.95 |
1
Cannot be ordered at this time. |
|
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 | |
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
LED Rainbow Pack - 5mm PTH
COM-12903 |
3.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Parts Box
TOL-09283 |
3.95 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
13.5 | 3 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
Diffused LED - Red 10mm
COM-10632 |
0.6 | 1 | |
Total: 123.8 |