harleyb's Wish List from Cart

by harleyb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Barrel Jack Extension Cable - M-F (6 ft)
In stock COM-11707
50
You save:
2.5 (5%)
25   
SparkFun ESP8266 Thing
Only 14 left! WRL-13231
92.5 5   
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
69.65 7   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
Micro Gearmotor - Enclosure
In stock ROB-12105
3.2 2   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
3.2 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
9 2   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
35.7 6   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Stomp Switch - DPDT
Retired COM-11151
3.9 2   
Cannot be ordered at this time.
Audio Cable TRRS - 18" (pigtail)
Out of stock CAB-11580
3.2 2   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
18 4   
Total: 337