Wish List

by science9713

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor with Cable
In stock ROB-09238
52.5 3   
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
11.85 3   
Cannot be ordered at this time.
2x5 AVR ICSP Male Header
Retired PRT-00778
0.5 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Total: 203.7