by akintoye
A few components
Product | Subtotal | Qty | |
---|---|---|---|
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 | |
Micro Gripper Kit B - Hub Mount
ROB-13177 |
5.95 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
9.5 | 10 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
17.15 | 7 | |
Magnetic Card Blank - Low Coercivity
SEN-08675 |
9.5 |
10
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
15.6
You save: 23.4 (60%) |
2
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
16.8 | 8 | |
PIC24FJ256DA206-I/PT
COM-11700 |
7.8
You save: 21.16 (73%) |
4
Cannot be ordered at this time. |
|
JTAG USB OCD Tiny - Programmer/Debugger for ARM processors
PGM-08278 |
51.95 |
1
Cannot be ordered at this time. |
|
Total: 162.7 |