Teaching Arduino

by Member #687798

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
1.9 2   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
80.85 3   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
31.5 15   
Mini Pushbutton Switch
In stock COM-00097
13.76
You save:
0.64 (4%)
32   
Shift Register 8-Bit - 74HC595
Retired COM-00733
30 20   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
207.2 16   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
127.5 15   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
119.7 6   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Arduino and Breadboard Holder - Ding and Dent
Retired DD-12672
15 6   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
33 6   
USB Mini-B Cable - 6"
In stock CAB-13243
12.6 6   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
4.75 5   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
25.6 16   
Mini Photocell
In stock SEN-09088
25.6 16   
Total: 768.87