Product | Subtotal | Qty | |
---|---|---|---|
EasyDriver Stepper Motor Driver
ROB-10267 |
29.9 |
2
Cannot be ordered at this time. |
|
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
TOL-10244 |
89.95 |
1
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
11.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - XL-MaxSonar-EZ3
SEN-09494 |
49.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
35 | 2 | |
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Tweezers - Curved
TOL-09227 |
2.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Straight
TOL-09226 |
3.9 |
2
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
28.4
You save: 1.6 (5%) |
40 | |
Arcade Joystick - Short Handle
COM-09182 |
18.5 | 1 | |
Laser Module - Green
COM-09906 |
35.9 |
2
Cannot be ordered at this time. |
|
Magnet Ring - 3/16"
COM-08914 |
4.2 | 4 | |
Standoffs Metal Hex
COM-00126 |
19.5 |
10
Cannot be ordered at this time. |
|
Super Bright LED - Green 10mm
COM-08861 |
5.5 | 2 | |
Super Bright LED - Red 10mm
COM-08862 |
3.7 | 2 | |
Vacuum Pump - 12V
ROB-10398 |
37.9 | 2 | |
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
XBee Pro 900 XSC Wire
WRL-09085 |
133.9 |
2
Cannot be ordered at this time. |
|
Breakout Board for XBee Module
BOB-08276 |
7 | 2 | |
Mating Connector Housing for Dust Sensor
PRT-09690 |
0.35 |
1
Cannot be ordered at this time. |
|
Total: 544.1 |