SIK 3.2 parts list

by CF

Favorited Favorite 0

The 2N2222A transistor is no longer in production but the BC337 is a drop in replacement.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.1 2   
Multicolor Buttons - 4-pack
Only 7 left! PRT-14460
1.75 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Total: 121.38