DJ LED controller

Favorited Favorite 0

http://www.dx.com/p/5v-5a-iron-case-power-supply-silver-ac-110-220v-172347 is the only other thing you need

notes: https://learn.adafruit.com/adafruit-neopixel-uberguide/best-practices

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
6.3 6   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
3.95 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
49.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Silver Metal Knob - 14x24mm
In stock COM-10001
3.2 2   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.9 2   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
LED - Basic Blue 5mm
In stock COM-11372
4.2 7   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
3.85 7   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Toggle Switch
In stock COM-09276
2.1 1   
Total: 118