GPS and other Modules

by Member #703837

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun MOSFET Power Control Kit
Retired COM-12959
29.75 5   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11858
81.5 1   
Cannot be ordered at this time.
Total: 172.35