portable project
Product | Subtotal | Qty | |
---|---|---|---|
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
7.8
You save: 11.7 (60%) |
1
Cannot be ordered at this time. |
|
SparkFun USB LiPoly Charger - Single Cell
PRT-12711 |
17.95 | 1 | |
SparkFun UV Sensor Breakout - ML8511
SEN-12705 |
12.95 |
1
Cannot be ordered at this time. |
|
Teensy Arduino Shield Adapter
KIT-13288 |
12.95 |
1
Cannot be ordered at this time. |
|
Teensy 3.1
DEV-12646 |
19.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Total: 86.3 |