by plark42
Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
6.3 | 3 | |
SparkFun DeadOn RTC Breakout - DS3234
BOB-10160 |
73.5 | 3 | |
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
USB Mini-B Cable - 6"
CAB-13243 |
6.3 | 3 | |
Break Away Headers - Straight
PRT-00116 |
8.75 | 5 | |
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
TOL-12890 |
5.95 |
1
Cannot be ordered at this time. |
|
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
Total: 134.25 |