Skillpoint Wearable Tech Camp

by Member #691047

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Simple
Retired DEV-11201
51.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
IC Test Clip - SOIC 8-Pin
In stock COM-13153
19.5 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
Total: 307.75