Product | Subtotal | Qty | |
---|---|---|---|
Polymorph - 1000g
TOL-10951 |
66.4
You save: 3.5 (5%) |
2
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit Parts Refill Pack - v3.3
LAB-13110 |
49.9 |
2
Cannot be ordered at this time. |
|
Magnet Wire Kit
PRT-11363 |
33.9 | 2 | |
Tool Kit - Beginner
TOL-13086 |
69.9 |
2
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
33 | 2 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Rotary Potentiometer - 10k Ohm, Logarithmic
COM-09940 |
27
You save: 1.5 (5%) |
30
Cannot be ordered at this time. |
|
SparkFun Tool Bag Kit
TOL-13055 |
79.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
55 | 10 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
35 | 10 | |
Total: 459.95 |