Customer #705721's Wish List from Cart

by Member #705721

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey Deluxe Kit
Retired WIG-11519
449.5
You save:
150 (25%)
10   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
11.85 3   
Chibitronics Circuit Stickers - White LED Add-On Kit
Retired DEV-13290
149.5 10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
189
You save:
21 (10%)
100   
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
54.75 5   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Total: 994.05