LED Butterfly Card

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
Total: 9.05