Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
RFID Tag (125kHz)
COM-08310 |
1.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun RFID Reader Breakout
SEN-13030 |
2.1 | 1 | |
RFID Reader ID-20LA (125 kHz)
SEN-11828 |
37.5 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Total: 65.2 |