fingerprint door unlock

by KDD

Favorited Favorite 1

wishlist based off of an idea to use your fingerprint to unlock a sliding glass door

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
4.2 4   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Total: 61.1