tools

by Member #108496

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Digital Multimeter - Auto-Ranging
Retired TOL-08657
59.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-09465
21.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-09466
69.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 1ft
Retired CAB-08918
1.95 1   
Cannot be ordered at this time.
Fiber Optic TOSLINK Cable - 6ft
Retired CAB-10203
2.95 1   
Cannot be ordered at this time.
Total: 228