flir lepton and led evaluation

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
15.9 2   
Cannot be ordered at this time.
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
7 2   
FLiR Dev Kit
Retired KIT-13233
459.9
You save:
60 (12%)
2   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
17.9 2   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
83.9 2   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Blue)
Retired COM-13107
15.9 2   
Cannot be ordered at this time.
FemtoBuck LED Driver
Retired COM-12937
15.9 2   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
69.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
SparkFun XBee Explorer USB
Only 4 left! WRL-11812
27.95 1   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
LIDAR-Lite v2
Retired SEN-13680
574.75 5   
Cannot be ordered at this time.
Total: 1452.95