Customer #711132's Wish List from Cart

by Member #711132

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heating Pad - 5x15cm
In stock COM-11289
22 4   
Blower - Squirrel Cage (12V)
In stock COM-11270
15 2   
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Theragrip Thermal Tape
Retired PRT-09771
15.8 4   
Cannot be ordered at this time.
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
5.85 3   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
23.9 2   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
3.15 3   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
2.1 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
5.25 5   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
3.15 3   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
21.9 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Total: 265.1