baltimore project

by AdamTolley

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Mega Pro 5V
Retired DEV-11007
44.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Tactile Button - SMD (12mm)
In stock COM-12993
0.75 1   
Total: 70.15