avr isp stick

by KDD

Favorited Favorite 0

Design for a "stick" to take a FTDI board/cable and use it for an isp programmer

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Header - 2x3 (Female, 0.1")
In stock PRT-13010
0.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
1.05 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
SparkFun ISP Pogo Adapter
Retired KIT-11591
13.95 1   
Cannot be ordered at this time.
Header - 2x3 (Male, 0.1")
In stock PRT-12807
0.75 1   
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Total: 53.04