Intro to Mech - CSM

by Tripldeedipldee

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
Only 2 left! PRT-12795
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
31 available COM-11508
0.5
You save:
0.45 (47%)
1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Temperature Sensor - TMP36
Out of stock SEN-10988
1.6 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Total: 79.7