Dev Fest 2015

by Member #713224

Favorited Favorite 0

Dev Fest 2015 - October 10th

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Button Board
In stock DEV-08776
196.9
You save:
34.1 (15%)
110   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
207.9
You save:
23.1 (10%)
110   
Makey Makey - Standard Kit
Retired WIG-11511
799
You save:
200 (20%)
20   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (slow)
In stock COM-11448
55
You save:
5.5 (9%)
110   
Copper Tape - 5mm (50ft)
In stock PRT-10561
39.5 10   
Total: 1298.3