Product | Subtotal | Qty | |
---|---|---|---|
LilyPad LED Blue (5pcs)
DEV-10045 |
3.95 |
1
Cannot be ordered at this time. |
|
Makey Makey - Standard Kit
WIG-11511 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
4.5 | 3 | |
Needle Set
TOL-10405 |
6.3 | 3 | |
LilyTiny
DEV-10899 |
17.85 | 3 | |
LilyPad LED Red (5pcs)
DEV-10044 |
3.95 |
1
Cannot be ordered at this time. |
|
Diffused LED - Green 10mm
COM-10633 |
1.8 | 3 | |
LED - Basic Yellow 3mm
COM-00532 |
1.35 | 3 | |
Diffused LED - RGB 10mm
COM-11120 |
3.45 | 3 | |
LED - Basic Red 5mm
COM-09590 |
1.35 | 3 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
19.75 | 5 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
11.85 | 3 | |
Total: 129 |