davec-sept-order

by Member #20891

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
45 2   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
CUhead Pro
Retired WRL-12655
59.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
WAV Trigger
In stock WIG-13660
59.95 1   
Total: 305.1