by MimoBot
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Electret Microphone Breakout
BOB-09964 |
7.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
SPDT Slide Switch
COM-09609 |
0.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 31.45 |