SHS Engineering Wish List

by Member #707182

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
193.6 4   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
SparkFun ClockIt
Retired KIT-10930
19.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
87.9 2   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
34.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13276
119.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
69.9 2   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
83.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
49.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
44.85 3   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
119.7 6   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
89.9 2   
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
16 10   
Thin Speaker
Retired COM-10722
4.75 5   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
13.5 6   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
5.5 2   
SparkFun microSD Shield
In stock DEV-12761
35 2   
Flex Sensor 4.5"
In stock SEN-08606
287.2 16   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
41 2   
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
14.8
You save:
14.7 (50%)
10   
Female Header Pack
23 available PRT-11269
42.8
You save:
2.2 (5%)
20   
Arduino Stackable Header Kit - R3
In stock PRT-11417
35 20   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
99 6   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
9.6 6   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
24.75 5   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
Bluetooth SMD Module - RN-42 (v6.15)
Retired WRL-12574
18.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
49.75 5   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
197.1 18   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Break Away Headers - Straight
In stock PRT-00116
54.78
You save:
2.97 (5%)
33   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
9V to Barrel Jack Adapter
In stock PRT-09518
17.5 5   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
39.9 2   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
99 2   
SparkFun GPS Breakout
Retired BOB-11818
2.98
You save:
8.92 (75%)
2   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
49.5 10   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
26 4   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
34.5 3   
Cannot be ordered at this time.
Total: 2781.91