ROV Parts

by Member #714857

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Break Away Headers - Right Angle 3x40
In stock COM-10095
2.23
You save:
2.72 (55%)
1   
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
4.25 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
2x5 Pin Shrouded Header
In stock PRT-08506
1.75 1   
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
0.5 1   
Cannot be ordered at this time.
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
Voltage Detector - NCP303
Retired COM-10828
0.5 1   
Cannot be ordered at this time.
Total: 54.13